IESNA:LM-63-2002
[TEST]P1055977
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S1020D950-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1748
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1250.5 1238.2 1234.5 1224.7 1210 1192.9 1172 1147.5 1121.7 1091.1
1058 1023.7 985.7 946.4 906 864.3 821.4 779.7 731.9 689
642.4 595.8 550.5 502.6 456.1 408.2 360.4 312.6 263.6 217
171.6 127.5 87 50.3 18.4 0 0
1250.5 1252.9 1244.3 1228.4 1206.3 1180.6 1147.5 1111.9 1072.7 1028.6
984.4 936.6 886.4 834.9 780.9 727 671.8 616.7 561.5 507.5
449.9 396 342 288.1 235.4 185.1 138.5 94.4 57.6 29.4
18.4 9.8 3.7 1.2 0 0 0
1250.5 1240.7 1223.5 1197.8 1162.2 1119.3 1071.5 1018.8 961.1 898.6
834.9 767.4 700 630.1 561.5 495.3 427.9 364.1 301.6 241.5
187.6 137.3 90.7 49 24.5 19.6 13.5 8.6 4.9 2.5
1.2 1.2 0 0 0 0 0
1250.5 1241.9 1217.4 1181.8 1135.2 1080.1 1021.2 952.6 879 801.8
724.5 646.1 566.4 492.8 418 346.9 279.5 215.8 160.6 109.1
63.7 28.2 20.8 15.9 12.3 7.4 4.9 2.5 1.2 1.2
1.2 1.2 0 0 0 0 0
1250.5 1243.1 1222.3 1183 1131.6 1071.5 1005.3 932.9 854.5 771.1
687.8 603.2 522.3 443.8 367.8 295.5 229.3 169.2 116.5 68.7
29.4 22.1 17.2 12.3 8.6 4.9 3.7 1.2 1.2 1.2
0 0 0 0 0 0 0
